Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Bimba Products
Virtual Sample Case
Original Line Standard Air Cylinders - Standard Air Cylinders
IMI Bimba Products
Virtual Sample Case
Original Line Standard Air Cylinders - Standard Air Cylinders
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
090.011
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Accessories Part No.
PNA
Bore Size (Power Factor)
BORE
Stroke Length
STROKE [Inch]
Acting
ACTING
Mounting Style
MNT
Double End Rod
DER
Non-Rotating Rod (Hexagon Rod)
NR
Conduit Outlet
CO
Orifice Options (Hole Size)
OO
Voltage Options
VO
Magnet Option
M
Extra Extension
EE
Extra Extension Length
EEL [Inch]
Ports Rotated 90deg
K
Side Ported Rear Head
Q
1
2
3
4
5
6
7
8
9
10
11
12
0070.011
(NO ACCESSORIES)
5/16" (007)
0.011
Single [Standard]
Front Nose
N/A
N/A
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
010.011
(NO ACCESSORIES)
7/16" (01)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
020.011
(NO ACCESSORIES)
9/16" (02)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
040.011
(NO ACCESSORIES)
3/4" (04)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
060.011
(NO ACCESSORIES)
7/8" (06)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
090.011
(NO ACCESSORIES)
1 1/16" (09)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
120.011
(NO ACCESSORIES)
1 1/4" (12)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
170.011
(NO ACCESSORIES)
1 1/2" (17)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
240.011
(NO ACCESSORIES)
1 3/4" (24)
0.011
Single [Standard]
Front Nose
N/A
Round (Standard)
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
310.011
(NO ACCESSORIES)
2" (31)
0.011
Single [Standard]
Front Nose
N/A
N/A
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
500.011-D
(NO ACCESSORIES)
2 1/2" (50)
0.011
Double Acting (D)
Front Nose
N/A
N/A
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
700.011-D
(NO ACCESSORIES)
3" (70)
0.011
Double Acting (D)
Front Nose
N/A
N/A
N/A
N/A
N/A
Without Magnet
Without Extra Extension
0.000
N/A
Standard Port
Show compressed display (12 configurable products)
Part information
Similar parts
Request for quote (RFQ)
IMI Bimba Products
- Original Line Standard Air Cylinders
Shorttext
Standard Air Cylinders
Latest change
16.07.2025 06:23:07
Unit
Keywords
Inch
Line
Pneumatic Actuators
Products
Round
Classifications
CNS
CNSERPBASE Object Properties
Type Code
090.011